IESNA:LM-63-2002
[TEST]P1386029
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-740-U-SLL-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 70CRI 4000K FIXTURE w/ 90° Spill Light Eliminator LETT OPTIC OPTIC AND HOUSE SIDE SHIELD
[LAMP] (156) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34725.0
TILT=NONE
156 -1 1 37 43 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 1 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 359 360 
5998.8 6606.2 7298.7 7895.4 8268.4 8428.2 8449.5 8449.5 8481.5 8524.1 8609.3 8715.9 8854.4 9046.2 9301.9 9621.6 10154.3 10900.2 12040.3 
13500.0 15844.1 19062.0 23547.8 28630.3 31944.0 29067.1 24666.6 21256.9 17740.7 15119.6 12509.1 8779.8 4326.0 1939.2 309.0 10.7 
0.0 
5998.8 6691.4 7362.7 7970.0 8321.6 8492.1 8492.1 8513.4 8513.4 8556.0 8588.0 8620.0 8758.5 8907.7 9099.5 9429.8 9887.9 10655.1 11635.4 
13095.1 15396.6 18763.6 23260.1 29109.7 33457.0 30580.1 26552.5 22929.8 19275.1 16536.7 13809.0 9589.6 4826.8 2301.5 341.0 10.7 
0.0 
5998.8 6680.7 7469.2 8119.2 8481.5 8630.6 8598.7 8534.7 8470.8 8374.9 8311.0 8225.7 8215.1 8225.7 8268.4 8481.5 8801.1 9451.1 10324.8 
11688.6 13691.8 16867.0 21001.2 26659.1 33148.0 32945.6 29045.8 25998.4 23153.5 20575.0 17495.7 12274.7 6403.7 2951.5 575.4 10.7 
0.0 
5998.8 6798.0 7693.0 8438.8 8843.7 8918.3 8726.5 8406.9 8055.3 7639.7 7277.4 6979.1 6744.7 6563.5 6499.6 6638.1 7085.6 8225.7 9919.9 
11614.1 13340.2 15119.6 17101.4 19743.9 24357.6 29706.4 25806.7 21960.2 19552.1 17570.3 15908.1 12658.3 7533.2 4560.4 767.2 21.3 
0.0 
5998.8 6904.5 7863.5 8651.9 9088.8 9078.1 8662.6 8076.6 7437.3 6915.2 6457.0 6126.7 5881.6 5743.1 5785.7 6254.5 7511.8 9610.9 12146.8 
14981.1 18113.7 20916.0 23569.1 26360.7 30697.3 34874.1 34138.9 30260.5 26509.9 21033.2 17399.8 13542.6 6403.7 2312.2 628.7 32.0 
0.0 
5998.8 6979.1 8012.6 8833.1 9238.0 9046.2 8481.5 7746.3 7075.0 6531.6 6094.7 5743.1 5498.0 5380.8 5540.7 6425.0 8311.0 11305.1 14927.8 
19402.9 23867.4 28790.1 33723.4 37697.7 42641.7 47116.8 47255.4 43035.9 37090.4 30058.0 18753.0 11102.6 6297.2 2514.6 969.6 42.6 
0.0 
5998.8 7043.0 7991.3 8811.8 9184.7 9024.9 8438.8 7703.6 7000.4 6489.0 6030.8 5700.5 5444.8 5348.9 5615.2 6616.8 8683.9 11933.7 16344.9 
21086.4 26115.6 30729.3 35289.7 39882.0 45017.8 49120.0 49311.8 44655.5 35694.6 24602.6 17005.5 10783.0 7181.5 3175.2 927.0 53.3 
0.0 
5998.8 7021.7 8012.6 8747.8 9078.1 9003.6 8598.7 7970.0 7330.7 6734.0 6350.4 6009.5 5785.7 5711.1 5892.3 6723.4 8641.3 11571.4 15098.3 
18635.8 22162.6 25849.3 29205.6 32253.0 36333.9 40627.9 40787.7 36387.2 30590.8 25380.4 18028.4 12626.3 8406.9 4475.1 873.7 53.3 
0.0 
5998.8 6968.4 7852.8 8566.7 8843.7 8886.4 8747.8 8385.6 7948.7 7458.6 7053.7 6712.7 6478.3 6382.4 6478.3 6936.5 8151.2 10090.4 12551.7 
14991.7 17474.4 19392.3 21065.1 23324.0 26627.1 29908.9 27905.7 23068.3 19498.8 15865.4 13073.8 9301.9 4826.8 2195.0 468.8 53.3 
0.0 
5998.8 6861.9 7693.0 8300.3 8577.4 8683.9 8705.2 8715.9 8598.7 8428.2 8257.7 8044.6 7895.4 7810.2 7874.1 8172.5 8854.4 9941.2 11656.7 
13904.9 16291.6 19019.4 22215.9 26488.6 29631.8 27127.9 20052.9 13297.6 8833.1 5615.2 4762.8 2365.4 1449.1 863.1 234.4 53.3 0.0 
5998.8 6787.3 7501.2 8012.6 8236.4 8374.9 8449.5 8566.7 8683.9 8811.8 9024.9 9206.0 9461.7 9728.1 10165.0 10868.2 11859.1 13489.4 
15812.2 18593.1 22024.1 25764.0 29674.5 34021.7 33925.8 28491.7 20202.1 13180.4 7320.1 4986.6 3846.5 1619.6 895.0 383.6 106.6 53.3 
0.0 
5998.8 6766.0 7405.3 7842.2 8044.6 8183.1 8268.4 8396.2 8566.7 8758.5 8992.9 9312.6 9664.2 10143.7 10740.3 11614.1 12924.6 14704.0 
16984.2 19648.0 22791.3 26222.2 29557.2 31730.9 29834.3 24442.8 16792.4 11038.7 5988.2 3953.0 2972.8 1363.9 788.5 330.3 95.9 63.9 0.0 
5998.8 6734.0 7234.8 7671.7 7852.8 7948.7 8055.3 8193.8 8353.6 8588.0 8833.1 9163.4 9547.0 9951.9 10591.2 11486.2 12594.3 14075.4 
16035.9 18348.1 21480.7 24357.6 25412.4 24528.0 22588.8 18475.9 13063.2 8300.3 3910.4 2248.2 1449.1 532.8 298.3 149.2 95.9 63.9 0.0 
5998.8 6574.2 6989.7 7266.8 7415.9 7447.9 7533.2 7639.7 7778.2 7938.0 8161.8 8438.8 8769.1 9078.1 9397.8 9919.9 10516.6 11315.7 12413.2 
13563.9 14299.1 13830.3 12274.7 9887.9 7405.3 4730.9 2930.2 1811.4 1193.4 841.8 586.0 351.6 234.4 159.8 106.6 63.9 0.0 
5998.8 6414.4 6723.4 6861.9 6947.1 6968.4 6979.1 7043.0 7096.3 7149.6 7202.8 7266.8 7394.6 7384.0 7192.2 6893.8 6563.5 6116.0 5647.2 
5146.4 4741.5 4411.2 3985.0 3537.5 3153.9 2791.6 2280.2 1758.1 1150.8 841.8 650.0 479.5 309.0 191.8 117.2 74.6 0.0 
5998.8 6275.9 6489.0 6574.2 6595.5 6616.8 6584.9 6531.6 6371.7 6137.3 5817.7 5487.4 5178.4 4944.0 4730.9 4464.5 4198.1 3942.4 3739.9 
3622.7 3548.1 3484.2 3409.6 3324.4 3143.3 2802.3 2386.7 1960.5 1534.3 1204.0 767.2 532.8 341.0 202.4 117.2 74.6 0.0 
5998.8 6137.3 6222.6 6286.5 6307.8 6318.5 6233.2 6052.1 5711.1 5263.6 4880.0 4571.0 4389.9 4304.7 4262.0 4155.5 3963.7 3676.0 3377.7 
3143.3 2962.1 2898.2 2940.8 2972.8 2919.5 2802.3 2546.6 2205.6 1736.8 1214.7 948.3 724.5 596.7 330.3 191.8 85.2 0.0 
5998.8 5998.8 5966.9 6020.1 6062.8 6084.1 6009.5 5807.0 5476.7 5157.1 4901.3 4677.6 4453.8 4240.7 4038.3 3825.2 3569.5 3313.7 3047.4 
2781.0 2535.9 2365.4 2237.6 2173.6 2152.3 2141.7 2077.7 1949.9 1651.5 1353.2 969.6 618.0 362.3 255.7 181.1 95.9 0.0 
5998.8 5807.0 5679.2 5700.5 5796.4 5892.3 5945.5 5945.5 5828.3 5583.3 5263.6 4944.0 4635.0 4294.0 4006.3 3718.6 3420.3 3153.9 2876.9 
2653.1 2482.6 2386.7 2290.8 2216.3 2088.4 1875.3 1651.5 1481.1 1331.9 1193.4 1001.6 745.9 447.5 287.7 170.5 106.6 0.0 
5998.8 5657.9 5444.8 5391.5 5487.4 5711.1 5977.5 6233.2 6307.8 6094.7 5668.5 5221.0 4858.7 4475.1 4112.9 3793.2 3473.6 3185.9 2908.8 
2727.7 2578.5 2461.3 2386.7 2322.8 2237.6 2067.1 1875.3 1683.5 1502.4 1331.9 1129.4 841.8 596.7 394.2 181.1 106.6 0.0 
5998.8 5530.0 5199.7 5039.9 5050.5 5284.9 5775.1 6297.2 6638.1 6520.9 6105.4 5487.4 5018.6 4635.0 4272.7 3899.8 3590.8 3292.4 3026.0 
2844.9 2674.4 2557.2 2461.3 2408.1 2312.2 2131.0 1939.2 1726.1 1545.0 1374.5 1182.7 863.1 628.7 383.6 181.1 106.6 0.0 
5998.8 5476.7 5071.8 4848.1 4794.8 4986.6 5412.8 6009.5 6478.3 6531.6 6180.0 5593.9 5071.8 4645.6 4262.0 3931.7 3612.1 3313.7 3079.3 
2866.2 2695.7 2589.2 2482.6 2418.7 2322.8 2120.4 1917.9 1662.2 1481.1 1310.6 1118.8 809.8 564.7 341.0 149.2 95.9 0.0 
5998.8 5402.1 4954.6 4656.3 4496.5 4603.0 4954.6 5466.1 5956.2 6158.6 5998.8 5498.0 4965.3 4539.1 4176.8 3889.1 3590.8 3303.1 3068.7 
2844.9 2674.4 2567.9 2461.3 2376.1 2216.3 1939.2 1640.9 1310.6 1022.9 831.1 650.0 447.5 298.3 213.1 127.9 95.9 0.0 
5998.8 5306.2 4730.9 4251.4 3931.7 3803.9 3878.5 4070.2 4219.4 4347.3 4304.7 4155.5 3899.8 3644.0 3441.6 3260.5 3058.0 2876.9 2706.4 
2525.3 2397.4 2269.5 2056.4 1832.7 1598.3 1342.5 1065.5 799.1 671.3 543.4 426.2 287.7 191.8 138.5 95.9 74.6 0.0 
5998.8 5167.7 4560.4 3953.0 3484.2 3143.3 2983.4 2930.2 2887.5 2834.3 2770.3 2685.1 2546.6 2386.7 2226.9 2056.4 1907.3 1811.4 1758.1 
1768.7 1779.4 1715.5 1577.0 1417.1 1214.7 1033.5 863.1 724.5 543.4 436.9 341.0 223.8 149.2 117.2 85.2 63.9 0.0 
5998.8 5146.4 4368.6 3686.7 3153.9 2759.7 2567.9 2450.7 2354.8 2237.6 2120.4 2024.5 1949.9 1854.0 1758.1 1662.2 1545.0 1438.4 1331.9 
1278.6 1193.4 1086.8 969.6 873.7 799.1 713.9 618.0 532.8 426.2 330.3 245.1 181.1 127.9 95.9 63.9 53.3 0.0 
5998.8 5071.8 4272.7 3590.8 3026.0 2621.2 2386.7 2258.9 2109.7 1960.5 1822.0 1715.5 1630.2 1534.3 1449.1 1363.9 1278.6 1193.4 1097.5 1033.5 
948.3 884.4 820.4 745.9 671.3 607.3 522.1 447.5 351.6 277.0 213.1 159.8 117.2 74.6 53.3 42.6 0.0 
5998.8 5018.6 4262.0 3516.2 2951.5 2535.9 2248.2 2088.4 1960.5 1822.0 1715.5 1619.6 1523.7 1438.4 1342.5 1268.0 1182.7 1086.8 1001.6 905.7 
831.1 756.5 703.2 650.0 607.3 554.1 490.1 415.5 351.6 298.3 223.8 170.5 117.2 74.6 63.9 42.6 0.0 
5998.8 5071.8 4240.7 3580.1 2940.8 2461.3 2152.3 1992.5 1875.3 1747.4 1651.5 1566.3 1470.4 1385.2 1299.9 1225.3 1140.1 1044.2 948.3 852.4 
777.8 724.5 681.9 650.0 596.7 543.4 479.5 415.5 372.9 309.0 245.1 170.5 106.6 85.2 63.9 53.3 0.0 
5998.8 5125.1 4304.7 3569.5 2962.1 2461.3 2077.7 1907.3 1800.7 1694.2 1598.3 1513.0 1417.1 1331.9 1257.3 1172.1 1076.2 990.9 905.7 820.4 
756.5 724.5 681.9 650.0 596.7 511.4 426.2 383.6 341.0 277.0 223.8 159.8 106.6 85.2 74.6 53.3 0.0 
5998.8 5221.0 4443.2 3750.6 3068.7 2482.6 2088.4 1886.0 1768.7 1683.5 1587.6 1502.4 1417.1 1331.9 1246.6 1161.4 1076.2 990.9 916.3 841.8 
788.5 756.5 713.9 660.6 586.0 479.5 383.6 351.6 298.3 245.1 191.8 149.2 117.2 95.9 85.2 63.9 0.0 
5998.8 5231.7 4528.4 3825.2 3143.3 2578.5 2099.1 1886.0 1768.7 1683.5 1598.3 1513.0 1427.8 1353.2 1268.0 1182.7 1097.5 1012.2 937.6 873.7 
820.4 777.8 735.2 671.3 596.7 490.1 394.2 351.6 298.3 245.1 202.4 149.2 117.2 95.9 85.2 74.6 0.0 
5998.8 5274.3 4592.3 3889.1 3217.8 2610.5 2131.0 1875.3 1768.7 1672.9 1587.6 1513.0 1438.4 1353.2 1278.6 1204.0 1118.8 1033.5 959.0 895.0 
841.8 799.1 745.9 692.6 628.7 511.4 426.2 372.9 330.3 266.4 213.1 159.8 127.9 106.6 95.9 74.6 0.0 
5998.8 5380.8 4794.8 4144.8 3462.9 2855.6 2333.5 1928.6 1768.7 1694.2 1619.6 1545.0 1470.4 1395.8 1331.9 1246.6 1172.1 1086.8 1012.2 948.3 
884.4 841.8 788.5 735.2 671.3 575.4 479.5 426.2 372.9 309.0 255.7 181.1 138.5 117.2 106.6 63.9 0.0 
5998.8 5508.7 5050.5 4517.8 3921.1 3228.5 2685.1 2152.3 1811.4 1694.2 1619.6 1545.0 1491.7 1406.5 1342.5 1257.3 1182.7 1108.1 1033.5 959.0 
905.7 852.4 799.1 735.2 660.6 596.7 511.4 447.5 394.2 330.3 266.4 202.4 138.5 117.2 85.2 53.3 0.0 
5998.8 5689.8 5348.9 4975.9 4475.1 3867.8 3281.8 2695.7 2099.1 1758.1 1640.9 1566.3 1491.7 1427.8 1342.5 1268.0 1193.4 1118.8 1033.5 959.0 
884.4 809.8 745.9 692.6 639.3 586.0 511.4 436.9 362.3 298.3 245.1 191.8 138.5 106.6 74.6 42.6 0.0 
5998.8 5849.6 5711.1 5487.4 5135.8 4666.9 4123.5 3612.1 2994.1 2280.2 1790.1 1598.3 1513.0 1438.4 1363.9 1289.3 1214.7 1129.4 1054.9 969.6 
895.0 809.8 745.9 681.9 618.0 543.4 479.5 415.5 341.0 266.4 213.1 159.8 127.9 95.9 63.9 21.3 0.0 
5998.8 6041.4 6094.7 6062.8 5913.6 5604.6 5178.4 4794.8 4389.9 3825.2 3153.9 2344.1 1726.1 1502.4 1427.8 1353.2 1278.6 1214.7 1172.1 
1108.1 1054.9 980.3 863.1 745.9 681.9 618.0 681.9 607.3 490.1 362.3 266.4 191.8 117.2 85.2 53.3 10.7 0.0 
5998.8 6233.2 6467.6 6638.1 6680.7 6616.8 6393.1 6105.4 5892.3 5668.5 5391.5 4933.3 4357.9 3612.1 2887.5 2290.8 1971.2 1800.7 1651.5 
1523.7 1598.3 1694.2 1470.4 1193.4 1097.5 1022.9 895.0 564.7 404.9 309.0 245.1 170.5 117.2 74.6 32.0 10.7 0.0 
5998.8 6414.4 6861.9 7192.2 7426.6 7511.8 7447.9 7362.7 7309.4 7288.1 7330.7 7341.4 7277.4 7170.9 7053.7 6883.2 6670.1 6520.9 6851.2 
7735.6 9195.4 10388.7 10463.3 9280.6 7075.0 4613.7 2429.4 1172.1 692.6 458.2 319.7 223.8 149.2 85.2 32.0 0.0 0.0 
5998.8 6584.9 7181.5 7671.7 8012.6 8161.8 8193.8 8215.1 8247.0 8342.9 8513.4 8705.2 8918.3 9184.7 9547.0 9856.0 10324.8 11081.3 12125.5 
13723.8 15769.5 18380.0 21352.8 23654.3 23345.3 20202.1 16174.4 12402.5 8300.3 5402.1 3526.8 2013.8 905.7 266.4 74.6 10.7 0.0 
5998.8 6595.5 7256.1 7852.8 8225.7 8374.9 8406.9 8417.5 8449.5 8492.1 8609.3 8747.8 8918.3 9131.4 9397.8 9749.4 10303.5 11081.3 12210.7 
13617.2 16046.6 19307.0 23387.9 28268.0 30686.7 27959.0 23334.7 19978.3 16494.1 13734.4 11486.2 8012.6 3889.1 1832.7 372.9 10.7 
0.0 
5998.8 6606.2 7298.7 7895.4 8268.4 8428.2 8449.5 8449.5 8481.5 8524.1 8609.3 8715.9 8854.4 9046.2 9301.9 9621.6 10154.3 10900.2 12040.3 
13500.0 15844.1 19062.0 23547.8 28630.3 31944.0 29067.1 24666.6 21256.9 17740.7 15119.6 12509.1 8779.8 4326.0 1939.2 309.0 10.7 
0.0 
